Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Tente 3940UAC125R05-32 R9002

Expand Table
EN
1/5
Preview
PREVIEW
Manufacturer Type Description
MANUTYPEDESC
EAN
EAN
Long Description
DESCLONG
Wheel diameter
WD [mm]
Width of Tread
WOT [mm]
Bolt-diameter
BD [mm]
Bolt length
BL [mm]
Offset
OFFSET [mm]
Swivel Interference
SWI [mm]
1
2
3
4
5
6
7
3940UAP150R05-32
4031582355062
Swivel castor, frame made of pressed steel, precision ball bearing in swivel head, housing with synthetic cover, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing , Technical Data - TENTE Swivel Castors: Wheel diameter 150 mm, Width of Tread 15 mm, Bolt-diameter 32 mm, Castor width 74.5 mm, Bolt length 45 mm, Offset 45 mm, Overall height 193 mm, Load capacity 250 kg, Load capacity (static) 500 kg - TENTE Swivel Castors 3940UAP150R05-32
150
15
32
45
45.0
240
3944UAP150R36-32S30
4031582355079
Swivel castor with central, total lock and central directional lock, frame made of pressed steel, precision ball bearing in swivel head, housing with synthetic cover, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing , Technical Data - TENTE Swivel Castors with central, total or directional lock: Wheel diameter 150 mm, Width of Tread 15 mm, Bolt-diameter 32 mm, Castor width 74.5 mm, Bolt length 50 mm, Offset 45 mm, Overall height 193 mm, Load capacity 250 kg, Load capacity (static) 500 kg - TENTE Swivel Castors with central, total or directional lock 3944UAP150R36-32S30
150
15
32
50
45.0
240
3940UAC125R05-32 R9002
4031582382532
Swivel castor, frame made of pressed steel, precision ball bearing in swivel head, housing with synthetic cover, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable Washable castors must be sealed in the fitting area by the hospital bed manufacturer. , Technical Data - TENTE Swivel Castors: Wheel diameter 125 mm, Width of Tread 12 mm, Bolt-diameter 32 mm, Castor width 62 mm, Bolt length 45 mm, Offset 37.5 mm, Overall height 150 mm, Load capacity 125 kg, Load capacity (static) 250 kg - TENTE Swivel Castors 3940UAC125R05-32 R9002
125
12
32
45
37.5
200
5944UAP125R36-32S30 CC R9002
4031582382655
Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Housing with integrated cable catcher made of Polyethylene. , Technical Data - TENTE Swivel Castors with central, total or directional lock: Wheel diameter 125 mm, Width of Tread 15 mm, Bolt-diameter 32 mm, Castor width 71 mm, Bolt length 50 mm, Offset 40 mm, Overall height 130 mm, Load capacity 150 kg, Load capacity (static) 300 kg - TENTE Swivel Castors with central, total or directional lock 5944UAP125R36-32S30 CC R9002
125
15
32
50
40.0
205
5944UAP150R36-32S30 CC R9002
4031582382686
Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Housing with integrated cable catcher made of Polyethylene. , Technical Data - TENTE Swivel Castors with central, total or directional lock: Wheel diameter 150 mm, Width of Tread 15 mm, Bolt-diameter 32 mm, Castor width 71 mm, Bolt length 50 mm, Offset 47.5 mm, Overall height 155 mm, Load capacity 150 kg, Load capacity (static) 300 kg - TENTE Swivel Castors with central, total or directional lock 5944UAP150R36-32S30 CC R9002
150
15
32
50
47.5
254
5980UAP150R05-32
4031582382501
Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing , Technical Data - TENTE Swivel Castors: Wheel diameter 150 mm, Width of Tread 15 mm, Bolt-diameter 32 mm, Castor width 71 mm, Bolt length 45 mm, Offset 47.5 mm, Overall height 155 mm, Load capacity 200 kg, Load capacity (static) 400 kg - TENTE Swivel Castors 5980UAP150R05-32
150
15
32
45
47.5
254
5984UAP150R36-32S30
4031582382518
Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing , Technical Data - TENTE Swivel Castors with central, total or directional lock: Wheel diameter 150 mm, Width of Tread 15 mm, Bolt-diameter 32 mm, Castor width 71 mm, Bolt length 50 mm, Offset 47.5 mm, Overall height 155 mm, Load capacity 200 kg, Load capacity (static) 400 kg - TENTE Swivel Castors with central, total or directional lock 5984UAP150R36-32S30
150
15
32
50
47.5
254
Mostrar ecrã comprimido (7 de produtos)
Número de encomenda3940UAC125R05-32 R9002
ShorttextMedical
Última alteração20.09.2024 08:16:36
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-07-03-91 Transporte sobre rodas (peças)

ECLASS 10.1

21-07-91-05 Transporte sobre rodas (peças)